We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
6A-Bell Push-SP-1 Way-with Indicator-2 Module-White
Product Code
675506
6A-Bell Push-SP-1 Way-with Indicator-2 Module-White
Special Price
₹ 273.00
Regular Price
₹ 420.00
Legrand Mylinc-6A-Bell Push-SP-1 Way-with Indicator-2 Module-White
Product Code | 675506 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Base : Polypropylene FR Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Spring : Stainlessteel Transmitter : polypropylene FR Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 6A at 230V AC • To Operate Bell or Buzzer |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Office; Hotels; Hospital; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions