We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
6A-Bell Call Indicator-SP-with Registor-1 Way-1 Module-Grey
Product Code
676307
6A-Bell Call Indicator-SP-with Registor-1 Way-1 Module-Grey
Special Price
₹ 841.00
Regular Price
₹ 1,294.00
Legrand Mylinc-6A-Bell Call Indicator-SP-with Registor-1 Way-1 Module-Grey
Product Code | 676307 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Acrylonitrile butadiene styrene Base : Polypropylene FR Label Holder : Polycarbonate Transparent Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage :240V AC Current : 0.5A |
Product features |
• Nurse calling system in hospitals, hotels etc |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Office; Hotels; Hospital; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions