We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
32A-Switch-DP-1 Way-with Indicator-2 Module-White
Product Code
675526
32A-Switch-DP-1 Way-with Indicator-2 Module-White
Special Price
₹ 446.00
Regular Price
₹ 686.00
Legrand Mylinc-32A-Switch-DP-1 Way-with Indicator-2 Module-White
Product Code | 675526 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front cover : Polycarbonate Lens : Polycarbonate red Base : Polypropelene Contacts : Copper with silver plating Terminal : Brass with silver plating Plunger : PA66+20%SI+PTFE Screws : Brass with Tin plating Plunger spring : Stainless steel Contact tip : Silver Moving contact : Copper with silver tip • Electricals Characteristics Voltage : 230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 32A at 230V AC • General lighiting control mechanism |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions