We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
32A-Switch-DP-1 Way-with Indicator-2 Module-Grey
The Mylinc range product with CAT number 676326 is a 32A Double Pole Switch with an indicator, designed for general lighting and gadget power control mechanisms. It is a 2-module device available in grey color, suitable for flush and surface-mounted installations. The switch operates mechanically via rocker toggling and features screw terminals with a capacity of 2.5mm² to 6.0mm². Constructed with high-quality materials such as polycarbonate for the rocker, front cover, and lens, polypropylene for the base, and brass for the contact and pivot terminals, it ensures durability and safety. The product conforms to IS:3854 standards and supports a voltage of 230V AC with a current rating of 32A.
| Product Code | 676326 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 52 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Lens : Polycarbonate red Base : Polypropylene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : PA66+20%SI+PTFE Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Copper with Bi-metal tip • Electricals Characteristics Voltage : 230V AC Current : 32A Self - extinguishing : 850° C / 30 s |
| Product features |
• Rated current 32A at 230V AC • General lighiting control mechanism |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














