We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
20A-Modular MCB-SP-1 Module-White
Product Code
675640
20A-Modular MCB-SP-1 Module-White
Special Price
₹ 312.00
Regular Price
₹ 480.00
Legrand Mylinc-20A-Modular MCB-SP-1 Module-White
Product Code | 675640 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Dolly (Knob) : Nylon +30% glass field Bottom Cover : PBT(Polybutylene terephthalate) Top Cover : PBT(Polybutylene terephthalate) Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage :240V AC Current : 20A Short Circuit Capacity - 1.5KA • Marking Rating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
Product features |
• Overload and short circuit protection |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions