We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Wireless Wake Up/Sleep Scenario Control Switch-2 Module
The Living Now range product with CAT number K4574CW is a Wake Up/Sleep Wireless Switch designed to activate customizable Wake Up and Sleep scenarios via the Home + Control app. It features two buttons, an integrated LED for low battery indication, and a hidden RESET button for factory settings. The switch can be installed on surfaces using repositionable self-adhesive stickers or onto flush mounting boxes. Powered by a 3V CR2032 lithium battery (supplied), it offers an autonomy of 8 years with 10 activations per day. Constructed from halogen-free, UV-resistant materials, it provides impact protection (IK02) and ingress protection (IP20). Utilizing ZigBee radio technology, it ensures secure wireless mesh networking. Available in white, sand, and black finishes, the product complies with EU Directive 2014/53/EU.
| Product Code | K4574CW |
|---|---|
| Product Width (mm) | 76 |
| Product features |
Wake Up/Sleep scenarios can be customised from the Home + Control app |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Bed Room | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |













