We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Wireless Home/Away Scenario Control Switch-2 Module
The Living Now range product with CAT number K4570CW is a Home/Away Wireless Switch equipped with two buttons for activating customizable Home and Away scenarios via the Home + Control app. It features an integrated LED for low battery indication and a hidden RESET button for factory settings. Designed for surface installation using repositionable self-adhesive stickers or flush mounting boxes, it is powered by a 3V CR2032 lithium battery with an autonomy of 8 years (10 activations per day). The switch uses ZigBee radio technology for secure wireless mesh networking and offers protection ratings of IK02 (impact resistance) and IP20 (solid bodies/liquids). Available in white, sand, and black finishes, it is constructed from halogen-free, UV-resistant materials, ensuring durability and compliance with EU Directive 2014/53/EU.
| Product Code | K4570CW |
|---|---|
| Product Width (mm) | 76 |
| Product features |
Predefined Home/Away scenarios which can be customised from the Home + Control app. Manage them with a single press on your wireless master switch |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Bed Room | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
