We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Living Now range product with CAT number KG4017 is a Fan Step Regulator with a power rating of 100W, designed for both flush and surface mounting. It features a 2-module configuration, a black color finish, and offers 5-step fan speed control via a knob. Constructed with durable polycarbonate materials for the top plate, knob, and base, it operates at 240V AC and complies with IS 11037 standards. The regulator is equipped with screw terminals for secure connections and has compact dimensions of 44.7 mm (width), 45.2 mm (height), and 58.75 mm (depth), with a weight of 49.71 grams.
| Product Code | KG4017 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Product features |
4 possible settings: off and three degrees of speed |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
