We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Covers for RJ11 and RJ45 Connector-1 Module-White
The Living Now range product with CAT number KW07 is a versatile RJ11/45 cover designed for 1-module configurations. It is part of the Fixed and Movable Covers category, offering both functional and aesthetic enhancements to Living Now devices. Available in three color options—White (KW), Sand (KM), and Black (KG)—it ensures compatibility with diverse interior designs. Crafted from halogen-free, UV-resistant materials, the cover is self-extinguishing at 650°C for enhanced safety. It is suitable for environments with storage temperatures ranging from -10°C to +70°C and operational temperatures from -5°C to +50°C.
| Product Code | KW07 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
