We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for RJ45 and RJ11 Connector-1 Module-Black
Product Code
KG07
Special Price
₹ 186.00
42% off
Regular Price
₹ 318
The Living Now range product with CAT number KG07 is an RJ11/45 cover designed for 1 module applications. It is part of the fixed and movable covers category, offering compatibility with RJ11 and RJ45 sockets. The product is available in black (KG), ensuring a sleek and modern aesthetic. It is crafted from halogen-free, UV-resistant materials and is self-extinguishing at 650°C for 30 seconds, ensuring safety and durability. The cover is designed for easy installation and maintenance, with surface cleaning recommended using a cloth.
| Product Code | KG07 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
