We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - IOT
Living Now-Cover for Wireless Controls for Shutter-2 Module-White
Product Code
KW43M2
Special Price
₹ 428.00
Regular Price
₹ 624
The Living Now range product with CAT number KW43M2 is a wireless shutter cover designed for controlling connected rolling shutters. It is part of the Fixed and Movable Covers category and is available in three color options—White (KW), Sand (KM), and Black (KG)—to suit various interior styles. The cover is crafted from halogen-free, UV-resistant materials and is self-extinguishing at 650°C for enhanced safety. It supports surface installation using repositionable self-adhesive fixings.
| Product Code | KW43M2 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 45 |
| Product features |
White technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Bed Room | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















