We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - IOT
Living Now-Cover for Connected Shutter Module-2 Module-White
Product Code
KW32M2
Special Price
₹ 428.00
Regular Price
₹ 624.00
The Living Now range product with CAT number KW32M2 is a shutter module cover designed for 2-module configurations, offering a sleek and functional solution for shutter installations. It is part of the Fixed and Movable Covers category and is available in three color options—White (KW), Sand (KM), and Black (KG)—to complement various interior designs. Crafted from halogen-free, UV-resistant materials, the cover is self-extinguishing at 650°C for enhanced safety.
| Product Code | KW32M2 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 45 |
| Product features |
White technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Bed Room | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















