We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover for Cable Outlet and TV Socket-1Module-Black
The Living Now range product with CAT number KG08 is a fixed and movable cover designed for 1-module configurations, specifically for TV applications. Available in black (KG), it combines functionality with a sleek aesthetic, making it suitable for residential and commercial environments. The cover is halogen-free, UV-resistant, and self-extinguishing, ensuring safety and durability. With dimensions of 86 mm x 22 mm x 7 mm, it is compact and easy to install. For cleaning, surface maintenance with a cloth is recommended, avoiding harsh chemicals like acetone or tar removers. This product adheres to high standards of quality and performance.
| Product Code | KG08 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22 |
| Product features |
Black technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















