We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Roller-Blind Control-1 Module
The Living Now range product with CAT number K4027C is a Connected Rolling Shutter Switch designed for local and remote control of standard rolling shutter motors with mechanical or electromechanical stops, supporting a maximum power of 500 VA. It is not compatible with radio-controlled or pulse-controlled motors and requires a neutral connection. The device features an LED indicator for installation assistance, a hidden reset button for factory settings, and is compatible with wireless commands. It operates on a 100-240V AC power supply and utilizes Zigbee technology for wireless communication. Constructed from halogen-free, UV-resistant polycarbonate, it offers protection ratings of IK04 (impact) and IP20 (solid bodies/liquids) and supports a temperature range of +5°C to +45°C during operation.
| Product Code | K4027C |
|---|---|
| Product Width (mm) | 22 |
| Product Technical specifications | 6.1 Mechanical characteristicsProtection against impacts: IK 04Protection against solid bodies/liquids: IP 20 assembled product 6.2 Material characteristicsMechanism casing: PCHalogen-freeUV resistantSelf-extinguishing:+ 850°C/30 s for insulating parts holding live parts in place.+ 650°C/30 s for the other insulating components. 6.3 Electrical characteristicsVoltage: 100/240 V~Power: 500 VA max - 240 VAC270 VA max - 100 VACFrequency: 50/60 HzStandby consumption: 1 mAZigbee technology 2.4 GHz to 2.4835 GHzPower level: REC 70-03: < 20 dBmRange: 200 m of unobstructed space 10 m between products 6.4 Climate characteristicsStorage temperature: 0°C to +45°CUsage temperature: +5°C to +45°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Bed Room | Home Theater | Conference Room |
| Product Weight (in gms) | 41.00 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
