We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cable outlet with output 9mm-1 Module
The Living Now range product with CAT number K4953 is a simple output blanking module with a Ø 9.5 mm opening, designed for versatile installations. It is available in three color options: white, sand, and black, with corresponding cover codes KW08, KM08, and KG08. Made of durable ABS material, it is halogen-free, UV-resistant, and self-extinguishing at 650°C for 30 seconds. The product has a protection index of IP20 and impact resistance of IK04, ensuring reliability and safety. It operates within a temperature range of -5°C to +35°C and can be cleaned with a cloth, avoiding harsh chemicals like acetone or trichloroethylene.
| Product Code | K4953 |
|---|---|
| Product Width (mm) | 22 |
| Product features |
Outlet hole 9mm in diameter |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotel|Residence|Office| |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
