We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
A/V Connector-HDMI 1.4 Connector-1 Module
The Living Now range product with CAT number K4284P is a Type-A HDMI Socket designed for transmitting high-definition (HD) and ultra-high-definition (UHD) digital audio-video streams between devices such as DVD players, Blu-Ray players, gaming consoles, or computers, and compatible receivers like TVs or projectors. It supports HDMI version 2.0 with a maximum resolution of 2160p (4K) at 60 Hz in RGB format and includes a pre-terminated 15 cm cord with two female connectors. The socket is suitable for flush-mounted installation with a recommended box depth of 50 mm and features clip fixing. It is constructed from halogen-free, UV-resistant black polycarbonate, offering protection ratings of IK04 (impact) and IP20 (solid bodies/liquids). The product is self-extinguishing and operates within a temperature range of -5°C to +35°C.
| Product Code | K4284P |
|---|---|
| Product Width (mm) | 22.5 |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
