We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Connected Socket Module-1 Module
The Living Now range product with CAT number K4531C is a Connected Socket Module designed for remote control of appliances and monitoring of energy consumption (instantaneous, daily, and monthly). It supports devices and large appliances up to 16A and 3680W, with built-in overload protection. The module features a blue LED indicator, which can be enabled or disabled via the "Home+Control" app, and is compatible with wireless light switches. It operates on a 100-240V AC power supply, uses Zigbee technology for connectivity, and offers a range of up to 200 meters in unobstructed spaces. Constructed from halogen-free, UV-resistant PC material, it provides impact protection (IK04) and ingress protection (IP20). Available in white, sand, and black finishes, it ensures both functionality and aesthetic appeal.
| Product Code | K4531C |
|---|---|
| Product Width (mm) | 22.5 |
| Product Technical specifications | 6.1 Mechanical characteristicsProtection against impacts: IK 04Protection against solid bodies/liquids: IP 20 6.2 Material characteristicsMechanism casing: PCHalogen-freeUV resistantSelf-extinguishing:+ 850°C/30 s for insulating parts holding live parts in place.+ 650°C/30 s for the other insulating components. 6.3 Electrical characteristicsVoltage: 100/240 V~Current: 16 AFrequency: 50/60 HzPower: 240 Vac - 3840 cosφ 0,8Standby consumption: 1 mAZigbee technology 2.4 GHz to 2.4835 GHzPower level: REC 70-03: < 20 dBmRange: 200 m of unobstructed space10 m between products 6.4 Climate characteristicsStorage temperature: 0°C to +45°CUsage temperature: +5°C to +45°C |
| Product features |
|
| Country of Origin | Tunisia |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
