We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
127/230V-Lampholder with Green/Red two built-in LEDS-1 Module
The Living Now range product with CAT number K4373 is a Lampholder with Two Built-in LEDs (Green and Red) designed for off-door control, providing visual signals for "Do Not Disturb" and "Make Up the Room" notifications. It operates on a 127/230V AC power supply and occupies one module. The device features screw clamp terminals compatible with flexible or rigid cables, offering a maximum terminal capacity of 2 x 1.5 mm² and a stripping length of 8 mm. Constructed from UV-resistant polycarbonate, it is self-extinguishing and provides protection ratings of IP40 (solid bodies/liquids) and IK04 (impact). The lampholder is available with covers in white, sand, and black finishes and complies with IEC/EN 60598-2-2 standards.
| Product Code | K4373 |
|---|---|
| Product Width (mm) | 22 |
| Product features |
Allows light signaling outside the room door (DND MUR) |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
