We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-SP-Changeover Switch-DND-MMR with interlock with led embedded 230V-1 Module
The Living Now range product with CAT number K4027H is a Changeover Switch with Interlock and Embedded LED designed for lighting and other loads. It operates at 230V AC with a current rating of 10A and features a Normally Open (NO) contact configuration. The switch includes an embedded LED for enhanced functionality and is compatible with covers in white, sand, and black finishes (KW06H, KG06H, KM06H). Constructed from halogen-free, UV-resistant polycarbonate material, it offers protection ratings of IP20 (solid bodies/liquids) and IK04 (impact). The device is equipped with screw clamp terminals for secure connections and supports a stripping length of 9mm for rigid or flexible cables. It complies with IEC/EN 60669-1 standards and is designed for durability and safety, with self-extinguishing properties and ergonomic usability.
| Product Code | K4027H |
|---|---|
| Product Width (mm) | 22 |
| Product features |
Fully Flat mechanism to follow the aesthetics of the L.Now light point |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
