We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Fan Regulator-100 Watts-2 Module-Silver
The Myrius range product with CAT number 679305 refers to the TOUCH FAN REGULATOR 2 MOD 100W, a sophisticated and user-friendly device designed to control the speed of ceiling fans up to 100W. This touch fan speed controller offers five different speed settings, allowing users to adjust the fan speed according to their comfort. The device features a sleek and modern design with a titane front touch plate, making it an aesthetically pleasing addition to any room. It is versatile in its mounting options, supporting both flush and surface-mounted installations. The overall dimensions of the regulator are compact, with a width, height, and depth of 45 mm each, and it weighs 57 grams. The connection is facilitated through terminals with screws, ensuring a secure and reliable setup. The operation is intuitive, with the fan symbol touch used for turning the fan on and off, and the "-" and "+" symbols for decreasing or increasing the speed in five steps. Additionally, the regulator has a memory function that retains the last operation setting in case of a power failure. The touch plate is made of PMMA, while the mechanism is electronic, and the enclosure is constructed from durable polycarbonate. It operates at 240V~50HZ and is designed to function within an operating temperature range of 0 to +45 degrees Celsius. The product conforms to internal Legrand company standards, ensuring high quality and reliability.
| Product Code | 679305 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Fan speed controller for 5 different speeds to operate a ceiling fan of 100W or less |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














