We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS IOT
Micro Module Switch-with Neutral-300 Watts-Black
Product Code
679389
Micro Module Switch with Neutral, 300 W - Charcoal Grey
Special Price
₹ 6,010.00
Regular Price
₹ 7,071.00
Myrius NextGen Micro Module Switch with Neutral, 300 W - Charcoal Grey
Product Code | 679389 |
---|---|
Color | Black |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Mechanism caing : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.2 Electricals Characteristics 5 terminals: 1 auxiliary input 1 phase cut 1 phase 2 neutral Consumption: - operation: 0.5 W - standby: 0.2 W Voltage: 100/240 V~ Frequency: 50/60 Hz |
Product features |
• Connected Lighting Micromodule 240V Ac 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions