We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Infrared Sensor Switch-400 Watts-2 Module-Classic White
Product Code
679251
Infra Red Sensor Switch 400W 2M White
Special Price
₹ 1,462.00
Regular Price
₹ 2,250.00
Myrius NextGen Infra Red Sensor Switch 400W 2M White
Product Code | 679251 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Mechanism : Polycarbonate Electronic sub assembly |
Product features |
• Automatic switch detection for motion for long corridors, washroom, storage room, gate lights etc. • Measurement of luminosity threshold • Range -40 m2 |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Washroom;Passage Area |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions