We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Ceiling Loudspeaker-8Ohms-100mm-Classic White
Product Code
679298
Ceiling Loudspeaker 8 Ohms 6W Ø100Mm White
Special Price
₹ 2,036.00
Regular Price
₹ 3,132.00
Myrius NextGen Ceiling Loudspeaker 8 Ohms 6W Ø100Mm White
Product Code | 679298 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Body : Metal base 6.2 Electricals Characteristics Power: 10 Wrms Impedance: 8 Ω Frequency range: 200 - 20 kHz Sensitivity: 86 dB (1 W/1 m) |
Product features |
• Loudspeaker fixed in ceiling for listening any audio or music |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions