We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-2 Switch-1 Way-1000 Watts-2 Module-Silver
The Myrius range product with CAT number 679308 is a sophisticated touch switch designed for controlling two lights or other suitable loads independently. This touch switch, identified as TOUCH SWITCH 2MOD 1 WAY-2 SW CONTROL, is a versatile device that can replace two 1Module switches simultaneously. It features a sleek Titan front touch plate and can be mounted both flush and surface-mounted, making it adaptable to various installation environments. The switch is composed of high-quality materials, including a PMMA touch plate and a polycarbonate enclosure, ensuring durability and reliability. The mechanism is electronic, providing a modern and efficient operation. The switch dimensions are compact, with a width, height, and depth of 45 mm each, and it weighs 57 grams. The connection is facilitated through terminals with screws of 1.4mm². The operation is user-friendly, requiring a simple touch on the designated areas to toggle the connected load on or off, with a memory feature that retains the last operation state in case of a power failure. The electrical characteristics are robust, supporting an input voltage range of 100-270VAC at 50/60Hz, and it can handle various loads such as 1000W, 700VA, and 250W, among others, with an operating temperature range of -5 to +45 degrees Celsius. The switch conforms to internal Legrand standards, ensuring high quality and performance. This touch switch is an excellent choice for modern residential, commercial, and hospitality projects, offering both functionality and aesthetic appeal.
| Product Code | 679308 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for control of two lights and other suitable loads independently. |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
