We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Fan Regulator-100 Watts-2 Module-Black
The Lyncus range product with catalog number 677305 is a Touch Fan Regulator designed to control ceiling fans with a maximum power rating of 100W. This innovative regulator operates using capacitive touch technology, allowing users to adjust fan speed across five distinct relay-based steps by simply touching the "+" or "-" symbols on the black glossy front touch plate. The regulator also features a dedicated FAN symbol for turning the fan ON or OFF. It is a 2-module device that supports both flush and surface mounting, making it adaptable to various installation environments. With compact dimensions of 45 mm in width, height, and depth, and a lightweight construction of 57 grams, it is easy to handle and install. The connection terminals are screw-based, ensuring secure wiring. Built with high-quality materials, the touch plate is made of PMMA, while the enclosure is constructed from durable polycarbonate. Electrically, the regulator operates at 240V AC, 50Hz, and is designed to function within a temperature range of -5°C to +45°C. The product conforms to internal Legrand company standards, ensuring reliability and safety. Additionally, the regulator incorporates a memory function that resumes the last operation status after a power failure, enhancing user convenience. This feature ensures that the fan speed remains unchanged when power is restored, making it ideal for modern homes.
| Product Code | 677305 |
|---|---|
| Color | Black |
| Product Finished | Glossy Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate • Electricals Characteristics Operating Temperature :-5 to +45 deg |
| Product features |
• Touch Fan speed controller for 5 different speeds to operate a ceiling fan of 100W or less |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
