We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Telephone Socket-RJ11-1 Module-Chic Grey
Product Code
677462
RJ11 Telephone Gr
Special Price
₹ 127.00
Regular Price
₹ 210.00
The Lyncus range product with CAT number 677462 is an RJ11 Telephone Socket in Chic Grey color, designed for telephone connectivity. It is a 1-module socket suitable for flush and surface mounting. The product features plug-in connection with screws and includes a shutter for safety. Its dimensions are 22.5 mm (width) x 45 mm (height) x 23.5 mm (depth), and it weighs 12.1 g. Made of polycarbonate and stainless steel, it is self-extinguishing at 850°C for 30 seconds.
| Product Code | 677462 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Grey Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C/ 30 s. |
| Product features |
• Telephone Socket RJ11 |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















