We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Predeterminated HDMI Socket-1 Module-White
The Lyncus range product with CAT number 677268 is a pre-terminated HDMI socket designed for transmitting high-definition digital audio and video streams between compatible devices such as computers, Blu-ray players, TVs, and video projectors. It is a single-module unit available in White and Chic Grey colors, suitable for both flush box and surface box-mounted installations. The product has compact dimensions with a width and height of 45 mm each and weighs 54 grams. It comes pre-terminated with a 15 cm cord, ensuring hassle-free wiring and plug-and-play functionality. The top plate is made of durable polycarbonate material, ensuring reliability and longevity. This HDMI socket is ideal for modern setups requiring efficient and user-friendly connectivity for audio-visual devices.
| Product Code | 677268 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate |
| Product features |
• Preterminated HDMI Socket |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

