We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-8 Module-Alu SunSet
Product Code
677568
Plate+Frame 8M Alu Sun Set
Special Price
₹ 281.00
Regular Price
₹ 456.00
The Lyncus range product with catalog number 677568 is a Plate and Frame 8M designed for mechanism mounting. It supports 8 modules and features an Alu Sun Set color finish. The mounting options include both flush and surface-mounted configurations. The product dimensions are 245 mm in width, 86 mm in height, and 14 mm in depth, with a weight of 90 g. It is constructed using polycarbonate for the front plate and frame, and steel screws with zinc plating. The product conforms to Legrand standards and is self-extinguishing at 850°C for 30 seconds.
| Product Code | 677568 |
|---|---|
| Color | Alu SunSet |
| Product Finished | Matt Alu SunSet |
| Product Width (mm) | 245 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 8 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions



















