We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
32A-SP-Modular MCB-1 Module-White
Product Code
677283
MCB SP 32A 1 Mod White Only
Special Price
₹ 302.00
Regular Price
₹ 464.00
Lyncus MCB SP 32A 1 Mod White Only
Product Code | 677283 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT Top Cover :PBT Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage :240V AC Current : 32A Short Circuit Capacity - 1.5KA 6.3 Marking Rating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
Product features |
• Rated Current 32A MCB SP C curve at 240V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions