LYNCUS

DND & MMR Indicator-Internal Control Unit-1+1 Module-White

Product Code
677257
DND & CMR (Inside) White
Special Price ₹ 214.00 Regular Price ₹ 328.00
Lyncus DND & CMR (Inside) White
More Information
Product Code 677257
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Plunger: Polycarbonate Grey Rocker Spring : Stainlessteel Transmitter :Polypropylene Moving contact : Brass Pivot Terminal :Brass Screw : Steel with Zinc Plating Base : Polypropelene Contact terminal : Brass Bimetal contact Tip : Silver 6.2 Electricals Characteristics Voltage : 230V AC Curent : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Enables the resident to inform hotel staff of the room status
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:DND & MMR Indicator-Internal Control Unit-1+1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions