Please note that order shipments will resume post 15-01-2025 owing to year-end warehouse operations. Thank you for your patience.

LYNCUS

Fan step Regulator-70 Watts-2 Module-Chic Grey

Product Code
677442
Fan Step Reg 70W 2 Module Sq Gr
Special Price ₹ 496.00 Regular Price ₹ 872.00
Lyncus Fan Step Reg 70W 2 Module Sq Gr
More Information
Product Code 677442
Color Chic Grey
Product Finished Matt Finish Chic Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 70 W
Product features
• Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W).
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Shops, Office, Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Fan step Regulator-70 Watts-2 Module-Chic Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions