We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-1 Way-with "Light" Marking-1 Module-White
The Lyncus range CAT number 677203 is a 6A switch designed for general lighting control mechanisms. This one-way switch is a single pole type with a "Light" marking, making it suitable for various lighting applications. It features a sleek, square design and is available in a light white color, ensuring it blends seamlessly with modern interiors. The switch can be mounted both flush and surface-mounted, providing flexibility in installation. Its overall dimensions are compact, with a width of 22.5 mm, height of 45 mm, and depth of 33.6 mm, and it weighs just 14 grams. The connection terminals are equipped with screws, accommodating wire capacities from 0.75mm² to 1.5mm², with a stripping length of 10 mm. The switch operates with a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker, polypropylene base, brass contact and pivot terminals, steel screws with zinc plating, stainless steel rocker spring, polypropylene transmitter, and a silver contact tip. Electrically, it operates at 230V AC with a current rating of 6A and features a self-extinguishing property at 850°C for 30 seconds. The switch conforms to IS: 3854 standards, ensuring reliability and safety. This product is ideal for those seeking a durable, efficient, and aesthetically pleasing lighting control solution.
| Product Code | 677203 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
