We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-1 Way-with Indicator-1 Module-White
The Lyncus range product with CAT number 677202 is a 6A Switch 1W1M IND White, designed for general lighting control mechanisms. This one-way switch with an indicator is a single pole switch that occupies one module. It is available in a white color and can be mounted both flush and surface-mounted, making it versatile for various installation needs. The switch has compact overall dimensions of 22.5 mm in width, 45 mm in height, and 33.6 mm in depth, with a lightweight design of 16.2 grams. The connection terminals are equipped with screws, supporting a capacity of 0.75mm² to 1.5mm², and require a 10 mm stripping length. The switch is operated using a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker and lens, a polypropylene base, brass contact terminals and pivot terminals, steel screws with zinc plating, a stainless steel rocker spring, and a silver contact tip. The switch operates at a voltage of 230V AC and a current of 6A, with a self-extinguishing capability at 850°C for 30 seconds, ensuring safety and reliability. The product conforms to IS: 3854 standards, guaranteeing high quality and performance. This switch is part of Legrand's Lyncus range, which is known for its sleek and minimalist design, making it a perfect fit for modern homes. The Lyncus range combines advanced technology with aesthetic appeal, providing easy installation, use, and maintenance. This product is a testament to Legrand's commitment to innovation and quality in electrical solutions, enhancing the functionality and aesthetics of living spaces.
| Product Code | 677202 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelyne Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
