LYNCUS

10A-Switch-2 Way-2 Module-White

Available Colors
Product Code
677206
Special Price ₹ 165.00 46% off
Regular Price ₹ 304
10A Switch 2 Way - 2 Module White

The Lyncus range CAT number 677206 is a 10A two-way switch designed for general lighting control mechanisms. This switch, which is square and single pole, is available in a white color and can be mounted both flush and surface-mounted. It consists of two modules and has overall dimensions of 45 mm in width, 45 mm in height, and 33.6 mm in depth, with a weight of 20 grams. The connection terminals are equipped with screws, supporting a capacity of 0.75mm² to 1.5mm², and require a 4mm flat-blade screwdriver for installation. The switch operates with a rocker mechanism and is constructed from high-quality materials including a polycarbonate rocker, polypropylene base, brass contact and pivot terminals, steel screws with zinc plating, stainless steel rocker spring, and a silver contact tip. It is designed to handle a voltage of 230V AC and a current of 10A, with self-extinguishing properties rated at 850°C for 30 seconds. The switch conforms to IS: 3854 standards, ensuring reliability and safety in its application. This product is part of Legrand's Lyncus range, which is known for its sleek, minimalist design that complements modern home aesthetics while providing advanced technological features. The Lyncus range is easy to install, use, and visually appealing, making it an ideal choice for contemporary home environments.

More About the Product
Product Code 677206
Color White
Product Finished Glossy White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polypropelyne Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 10A Switch at 230V  
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Shops|Office|Hotels|Commercial
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:10A-Switch-2 Way-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support