We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-Switch-1 Way-with Indicator-2 Module-Chic Grey
The Lyncus range product with catalog number 677408 is a 10A One Way Switch with indicator, designed for general lighting control mechanisms. It features a square single-pole design and occupies two modules. The switch is available in a chic grey color and supports both flush and surface-mounted installations. Its compact dimensions include a width and height of 45 mm each, a depth of 33.6 mm, and a lightweight construction of 17.5 grams. The connection terminals are equipped with screws, offering a capacity range of 0.75mm² to 1.5mm², with a stripping length of 10 mm. The switch operates via a rocker mechanism and is built with high-quality materials such as polycarbonate for the rocker and lens, polypropylene for the base and transmitter, brass for the contact terminals and moving contact, stainless steel for the rocker spring, and silver for the contact tip. It is rated for 230V AC and 10A current, with self-extinguishing properties tested at 850°C for 30 seconds. The product conforms to IS:3854 standards, ensuring reliability and safety in operation. This switch is ideal for modern homes, offering both functionality and aesthetic appeal.
| Product Code | 677408 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Base : Polypropelyne Lens: Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 10A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















