We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now ON/OFF light actuator
Product Code
K8002L
ON/OFF light actuator - 1M
₹ 139.00
Regular Price
₹ 139.00
Living Now ON/OFF light actuator - 1M
Product Code | K8002L |
---|---|
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Product,technical sheet |
Product features |
Flush mounted actuator, with 2 independent relays and neutral for “zero crossing” function” - for single or double loads.1.Flush mounted actuator, with 2 independent relays 16A 250V a.c. and neutral for "zero crossing" function - for single or double loads. To be combined with digital controls art. K ... 8010 and art. K ... 8011. 1 module.2.3.4.5. |
Country of Origin | Italy |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions