DX3

FP 25A 30MA HPI TYPE RCCB

Product Code
411896
Legrand DX3 FP 25A 30MA HPI TYPE RCCB
Special Price ₹ 7,192.00 Regular Price ₹ 9,590.00
Legrand DX3 FP 25A 30MA HPI TYPE RCCB
More Information
Product Code 411896
Mechanism / Accessories Mechanism
Product features
➥ISI marked as per IS 12640-1
➥Integrated label holder
➥Ergonomic Grey color dolly
➥Sliding bottom clamp
➥Color coded On/Off indication on dolly
➥Biconnect lower terminals
➥IP 20 protected terminals
➥35 sq mm terminals
➥Sliding shutters
Country of Origin India
Best suited for Residence, Shops, Office, Hotels, Industry
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:FP 25A 30MA HPI TYPE RCCB
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions