We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
DP 25A,30MA RCCB
Product Code
411851
Special Price
₹ 3,061.00
44% off
Regular Price
₹ 5,478
Legrand DX3 DP 25A,30MA RCCB
Legrand DX3-DP 25A,30MA DX3 RCCB
| Product Code | 411851 |
|---|---|
| Product Width (mm) | 35.6 |
| Mechanism / Accessories | Mechanism |
| Product features |
|
| Country of Origin | India |
| Warranty | 5 years if mounted inside Legrand DB |
| Best suited for | Residence|Shops|Office|Hotels|Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
