We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
TV Co-axial Socket-1 Module-Charcoal Grey
Product Code
679460
Tv Co-Axial Socket Graphite
₹ 286.00
Myrius NextGen Tv Co-Axial Socket Graphite
Product Code | 679460 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Grey External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Steel with zinc plating Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s . |
Product features |
TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz. 1 module 22.5 mm x 45 mm. Charcoal Grey finish |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence TV Area;Residence Living Room;Residence Home Theater;Home Theater;Conference Room |
Product Weight (in gms) | 18.60 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions