We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Skirting Light-with Warm White LED-3 Module-Charcoal Grey
Product Code
679448
Skirting Light Graphite (Warm White LED)
Special Price
₹ 720.00
Regular Price
₹ 1,108.00
Myrius NextGen Skirting Light Graphite (Warm White LED)
Product Code | 679448 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Base : PP FR Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 230VAC, 50Hz Current : 19mA AC Max |
Product features |
• Used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Building;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions