We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-3 Module-Ice Black
The Myrius range product with CAT number 679543 is a "Plate and Frame 3M Ice Black" designed for mechanism mounting and subsequent fixing of the complete assembly on walls. It is a 3-module plate with flush and surface mounting options, featuring a sleek Ice Black color. The overall dimensions are 121 mm (width) x 86 mm (height) x 6.5 mm (depth), and it weighs 83 grams. The front plate is made of Acrylonitrile Butadiene Styrene (ABS) with a decorative film, while the under plate is polycarbonate with painting. The frame is constructed from CRCA steel, and the screws are steel with zinc plating. It is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 679543 |
|---|---|
| Color | Ice Black |
| Product Finished | Super Glossy Ice Black |
| Product Width (mm) | 121 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Acrylonitrile Butadiene Styrene (ABS) Black Film - Decorative film Under Plate : Polycarbonate with painting Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s |
| Product features |
• Supplied with support frames • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
