We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Switch Socket-3 Pin-3 Module-Charcoal Grey
The Myrius range product with CAT number 679426 refers to a "16A Switched Socket 3M Charcoal Grey." It is a socket outlet designed for general use, featuring a switch with a rocker mechanism and a shutter for enhanced safety. The product occupies 3 modules and supports both flush and surface-mounted installations. Its dimensions are 67.5 mm (width), 45 mm (height), and 38 mm (depth), with a weight of 64.5 grams. The connection terminals are screw-based, accommodating wire capacities of 0.75mm² to 2.5mm², with a stripping length of 10 mm. The socket is constructed with high-quality materials, including polycarbonate for the top plate, base, and rocker, PA+PTFE for the shutter and plunger, stainless steel for the shutter spring and rocker spring, and brass for the contacts and terminals. It operates at 230V AC with a current rating of 16A and is self-extinguishing at 850°C for 30 seconds. The product conforms to Legrand standards.
| Product Code | 679426 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 67.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Socket Screws : Steel with Zinc Plating Socket Base : Polycarbonate E Contact and Terminal : Brass P-N contact and Terminal : Brass Fixed contact and Terminal : Brass Rocker : Polycarbonate Plunger : PA+PTFE Moving Contact : Brass with AgNi contact Tip Rocker Spring : Stainless Steel Switch Screws : Steel with Zinc plating • Electricals Characteristics Voltage : 230V AC Current : 16A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
