STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 679381 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Gateway Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic Master home away wireless switch Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s.
6.2 Electricals Characteristics
Gateway
Voltage: 100/240 V~
Standby consumption: 10 mA
Master home away wireless switch
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day (tentative)
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN)
Power level: |
Product features |
• Gateway Kit Consist Of One Gateway And Home/Away Wireless Master Switch |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |