MYRIUS IOT

Connected Gateway + Home/Away Wireless Switch-Wired-2 Module-Charcoal Grey

Product Code
679381
Connected Gateway + Master Home Away Wireless Switch wired, 2M - Charcoal Grey
₹ 21,788.00 Regular Price ₹ 21,788.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Connected Gateway + Master Home Away Wireless Switch wired, 2M - Charcoal Grey
More Information
Product Code 679381
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Gateway Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic Master home away wireless switch Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Gateway Voltage: 100/240 V~ Standby consumption: 10 mA Master home away wireless switch Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Gateway Kit Consist Of One Gateway And Home/Away Wireless Master Switch
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Gateway + Home/Away Wireless Switch-Wired-2 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions