We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS IOT
Connected Home/Away Wireless Master Switch-2 Module-White
Product Code
679363
Home/Away Wireless Master Switch - White
Special Price
₹ 4,139.00
Regular Price
₹ 4,870.00
Myrius NextGen Home/Away Wireless Master Switch - White
Product Code | 679363 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: |
Product features |
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions