We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Home/Away Wireless Master Switch-2 Module-White
The Myrius IoT range product with CAT number 679363 is a Home/Away wireless master switch designed for general wireless control of leaving home and coming home scenarios, including lights, roller shutters, and connected sockets. It features a monoblock design available in white and charcoal grey, and can be mounted directly on walls, flush-mounting boxes, or furniture. The switch operates via a wireless network and includes customizable scenarios using the Home + Control app. It is equipped with a LED indicator for installation and battery status, a reset button for factory settings, and is powered by a CR2032 lithium battery with an estimated 8-year lifespan. The device utilizes Zigbee radio technology for secure wireless communication and conforms to IEEE 802.15.4 standards. Note: Installation of the "Legrand connected (IoT) range" starter pack is required.
| Product Code | 679363 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Shops | Office | Hotels | Heavy Duty Appliances |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |