MYRIUS IOT

Connected Curtain/Roller Blind Switch-Wired-1 Module-White

Product Code
679361
Connected Curtain/Roller blind Switch Wired, 1M - White
Special Price ₹ 8,652.00 Regular Price ₹ 10,178.00
Myrius NextGen Connected Curtain/Roller blind Switch Wired, 1M - White
More Information
Product Code 679361
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components 6.2 Electricals Characteristics Voltage: 100/240 V~ Current: 2 A Frequency: 50/60 Hz Power: 500 W bulb Standby consumption: 0.1 mA Zigbee technology 2.4 GHz to 2.4835 GHz Power level: 100 mW Range: 200 m of unobstructed space 10 m between products
Product features
• Connected Roller Blind Switch 1 Module 240V AC 50-60 Hz 1.5 mm2 Rigid Wire
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Switch-Wired-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions