We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Switch-Wired-1 Module-Charcoal Grey
The Myrius IoT range product with CAT number 679376 refers to a "Connected Curtain/Roller Blind Switch Wired" designed for local or remote control of roller shutters or curtains. It is a 1-module device available in White and Charcoal Grey, compatible with flush or surface box mounting. The switch features a terminal with screws for connection, LED indicators for installation assistance, and a RESET button for factory settings. It operates on Zigbee technology (2.4 GHz) with a range of 200 m in unobstructed space and supports a voltage range of 100-240 V~ with a maximum power of 500 W. The device requires a neutral connection and is not compatible with radio-controlled roller shutter motors. For optimal use, the "Legrand Connected (IoT) Range" starter pack must be installed first.
Product Code | 679376 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components 6.2 Electricals Characteristics
Voltage: 100/240 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
Product features |
• Connected Roller Blind Switch 1 Module 240V AC 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |