We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Bluetooth Sound Diffusion-2 Module-Classic White
Product Code
679299
Bluetooth Sound Receiver 2 Mod White
₹ 5,902.00
Myrius NextGen Bluetooth Sound Receiver 2 Mod White
Product Code | 679299 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top Cover : Polycarbonate Keypad for Bluetooth Receiver : Polycarbonate Upper Housing : Polycarbonate Lower Housing : Polycarbonate Mechanism : Electronic |
Product features |
.Allows music or digital radio to be played in stereo with Bluetooth technology from a smartphone, tablet or PC With ON/OFF control, volume control (-/+) manually or via smartphone, and file selection manually or via smartphone .For 2 module 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hotels |
Product Weight (in gms) | 92.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions