We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Myrius range product with CAT number 679289 is a USB Charger 3000 mA 2M Type A & C, designed for recharging portable devices such as smartphones, tablets, MP3/MP4 players, speakers, watches, game consoles, and power banks. It features two output ports (Type-A and Type-C) and supports flush box and surface box mounting. Available in white and charcoal grey colors, the charger is compact with dimensions of 45 mm x 45 mm x 42 mm and weighs 92 grams. It has screw terminals for connection, a terminal capacity of 1 x 2.5 mm², and operates at a nominal input voltage of 220-240 VAC, 50 Hz. The charger delivers a nominal output voltage of 5VDC with a maximum output current of 3000 mA, ensuring efficient charging. It conforms to IEC 60950-1 and IS 13252 standards, offering low voltage protection (Class II) and high power efficiency (
| Product Code | 679289 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic Characteristics
Storage temperature: - 20° C to + 70° C
Operating temperature: 0° C to + 45° C
• Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage - 220 - 240 VAC
2) Nominal input frequency - 50 Hz
3) Maximum input current- 500mA
4) Power average efficiency |
| Product features |
• Double USB Charger 3000mA Type A & C • Supplied cordless |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
